FRDM-CD1030EVM Switch Detection Interface Evaluation Kit

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Signal Conditioners

Features

General Specifications

  • CD1030 device with 33 channels switch detection and status report capability

Connectivity

  • Single row interface connectors for the NXP® FRDM-KL25Z preprogrammed communication board
  • Single load connector with 36 pin, 100 mils for easy interface with external switch loads

Power Management

  • Direct connection to battery power with optional 5.0 V/3.3 V LDO for VDDQ rail supply

Components

  • Status LEDs to report the status of the 1030 Interrupt (INT) and wake-up lines

Buy Options

FRDM-CD1030EVM-Image

Click to expand

  • FRDM-CD1030EVM

  • FRDM-CD1030EVB.

  • $117.30 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
KIT-SW33-EVB-Image

Click to expand

  • KIT-SW33-EVB

  • Evaluation Board, 33 ch Switching and Test point adapter board.

  • $75.90 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?