Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0 V, 1.4 A

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Products

No Longer Manufactured

Features

Connectivity

  • Screw terminals for motor leads and power connections

Power Management

  • Built in regulator for logic power supply
  • Board power is separate from host CPU power
  • Fuse protected

User Components

  • General-purpose LED driven from FRDM-KL25Z

General Specifications

  • Designed for use with FRDM-KL25Z (can be used with FRDM and Arduino®)

Buy Options

FRDM-34933EP-EVB-Image

Click to expand

  • FRDM-34933EP-EVB

  • Freedom Evaluation board -MC34933, H-B, Dual, Low Voltage, Stepper&DC Brushed Motor Driver, 2-7 V.

  • $113.99 USD
  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

2 documents

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?