OM13062: I/O Handler LPCXpresso board with Link2 On Board Debug ARCHIVED

Overview

I/O Handler LPCXpresso board with Link2 On Board Debug

Specifications

Buy

  • OM13062   Active

  • I/O Handler LPCXpresso board with Link2 On Board Debug
    • OM13062UL
    • 1 @ US
    • $49.00
    • Distributor

Documents and Software

Get Help

Community Search

PModTM Support

LPCXpresso V2 boards have different PMOD support depending on their target applications. Further information below:

  • LPCX11U37H: (IOH connector)
    • pins 1 – 6 (left side) will support Pmod Type 2 (SPI) or Type 1 (GPIO).
    • pins 7 – 12 (right side) supports I2C and has 2.2k pull up or Type 1 (GPIO).

The LPCX11U37H I/O handler kit uses the PMOD interface connections for the specialized I2C and DALI daughter cards, with the LPCXpresso-side connector being male rather than female. In the LPCXpresso11U37H only version (available July 2014) does not have a PMOD connector fitted, so one can be added for use with standard PMOD-compatible cards. .