8-bit MCU Tower® System Modules

NXP® continues to provide excellent and fun tools for engineers to develop their applications. The 8-bit modules provide flexibility for a variety of automotive, consumer, industrial, medical, motor control and networking applications. Tap into a broad portfolio of 8-bit microcontrollers which includes hardware and software tools, from cost-effective demo boards to advanced, high-performance debuggers for our entire portfolio of MCUs. The 8-bit Tower® modules deliver effective performance, integration and low-cost features for your embedded design on a great embedded ecosystem.

Simply select a Tower System 8-bit module and/or a peripheral module that best suits your application, and start developing. Cost-effective design never was this simple!