Cyclone-FX: In-Circuit, Stand-Alone Production Programmers

Overview

CYCLONE-FX Automated Programmer Test & Debug Interface

Specifications

Buy

    • U-CYCLONE-FX
    • 1 @ US
    • $1199.00
    • Buy Direct
    • Distributor

Applications

  • Production Programming
  • Development/Prototyping
  • Testing
  • Field Maintenance

Cyclone FX Special Features

  • Extremely high speed (up to 25 Mb/s), intuitive, in-circuit flash programming
  • On-board storage: 1GB, no practical limit to # of programming images
  • Programming images support count and date restrictions
  • Can run test and calibration code on the target device as part of the programming process
  • Secure Digital High Capacity (SDHC) port for expanded memory
  • USB & Control expansion ports

Flash Programming Highlights

  • Huge library of programming algorithms for thousands of MCUs
  • Serialization and dynamic data
  • Capable of programming external flash
  • Multiple image support for programming of different images during production runs
  • PC-controlled and Stand-Alone programming for production lines

Documents and Software

Get Help