CAN/LIN Communications Expansion Board

DEVKIT-COMM

Roll over image to zoom in

Product Details

Features

Support

  • Supports 4 x CAN connector
  • Supports 6 x LIN connector
  • Supports -40 °C to 125 °C temperature

Components

  • Power LEDs indicators
  • Note: 12 V (1 Amp) power supply is required for debugging and CAN/LIN communication, this is not included in the kit

Buy Options

DEVKIT-COMM-Image

Click to expand

  • DEVKIT-COMM

  • DEVKIT-COMM.

  • $69.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

  • Quick Reference Guide

    DEVKIT-COMM_QSG

Design Resources

Design Files

2 design files

Support

What do you need help with?