MPC5534 Vertical Base Boards

MPC5534VBBOARDS
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Product Details

Select a section:

Features

Support

  • Support for simplified implementation of overlay memory
  • Interconnect standard supported by multiple calibration tool developers
  • Flexibility to support new microcontroller features for prototyping use
  • Allows system calibration w/o impacting standard MCU I/O resources
  • Uses tried and tested technology
  • Use 100% production silicon
  • Standardized hardware across the MPC5500 family
  • Vertical development system compatible
  • Pitch 1.0 (mm)
  • Up to 330 Pins

Documentation

Quick reference to our documentation types.

1-5 of 17 documents

Show All