MPC5604E Video Over Ethernet Development Kit

MPC5604EKIT

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

Connectivity

  • Broadcom Ethernet PHYs supporting BroadReach® and standard 100 Mbit/s (BCM89810 and BCM5241)

Debug

  • Standard 14-pin ONCE JTAG debug connector

Sensors

  • Aptina Image Sensor and ISP (image signal processor) daughter card (AP0132+AP0101)
  • Camera synchronization via PTP real-time clock (IEEE 1588; SW upgrade to generalized PTP IEEE 802.1 planned until Q4/2016)
  • NXP MPC5604E mini development board for video motion JPEG® compression and transmission over Ethernet
  • NXP Ethernet camera streaming software (for development purposes only)

Buy Options

MPC5604EKIT-Image

Click to expand

  • MPC5604EKIT

  • MPC5604EKIT, MPC5604E and CAMERA BOARD bundled kit.

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Select a section:

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.