MC9S12XE Demonstration Board

DEMOAX9S12XEP100

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

16-Bit S12 and S12X MCUs

Features

Microcontroller

    MC9S12XEP100 MCU

  • 112-pin LQFP

Debug

  • Built-in USB to BDM interface for in-circuit debugging
  • Provision for a BDM connector for external in-circuit debugging

Connectivity

  • Header connectors with all MCU signals
  • One CAN connector with transceiver
  • Two LIN connector with one transceiver
  • One RS-232 connector with transceiver
  • Selectable 4 MHz Crystal and a provision for an oscillator module (socketed)

Sensor

  • Light sensor

User Components

  • Four user LEDs
  • Four DIP-switches
  • Potentiometer for analog input
  • 2 push buttons
  • Reset push button

Documentation

Quick reference to our documentation types.

2 documents