MicroSys miriac EK5744 Funcional Safety Evaluation Kit

EK-5744P

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Power Management

System Basis Chips

Features

Microcontroller

  • 32-bit Power Architecture e200z4 based MPC574xP

System Basis Chip (SBC)

  • MC33907 Safe System Basis Chip DC/DC up to 800 mA

General Features

  • CANopen safety (CiA 304), Safety over EtherCAT, PROFIsafe safety and openSAFETY protocols on request
  • I/O supports redundancy
  • Customized firmware, PLC on request
  • Advanced diagnostics on all I/Os and power inputs
  • AUTOSAR-compatible hardware

Interfaces

  • Up to 4 safe analog inputs, upon desired SIL level
  • Up to 4 safe digital inputs, upon desired SIL level
  • Up to 4 safe digital outputs
  • Ethernet
  • Basic abstraction layer for bus interfaces

Buy Options

EK-MPC5744P-Image

Click to expand

  • EK-MPC5744P

  • MicroSys miriac EK5744 Funcional Safety Evaluation Kit.

  • $2608.20 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Software

2 software files

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (ISO 26262) for MPC574xPFeatured

  • BSPs and Device Drivers

    AUTOSAR 4.0 MCAL (QM) for MPC574xPFeatured

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?