S32K148 Automotive Telematics Box (T-Box)

S32K148-T-BOX

Roll over image to zoom in

Product Details

Block Diagram

Choose a diagram:

T-BOX Architecture

S32K148-T-BOX Automotive Solution Software Architecture

T-BOX Solution

S32K148-T-BOX Automotive Telematics Box solution

Supported Devices

Sensors

Accelerometers

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Power Management

System Basis Chips

Analog and Mixed Signal

Automotive RTCs

Interfaces

Automotive Ethernet PHYs

3.3 V / 5 V IO CAN Transceivers

Audio

Audio Converters

Features

Compatibility

  • Arduino® UNO compatible expansion interface

Onboard Interfaces

  • 3 x CAN with CAN-FD
  • 3 x UART: 2 reused as LIN, via SBC-UJA113x
  • 1 x 100M-base TX1 automotive ethernet, via TJA1101
  • 1 x I2S audio codec extend with SGTL500 and support AVB evaluation

Plug-In Interfaces

  • 1 UART BLE module
  • 1 UART GPS module
  • 1 UART 3G/4G communication module

Connectors

  • 23-pin ECU connector, routing external I/O signals
  • 2 x external ADC and 2x PWM inputs, 2x HS PWM output

Memory

  • Extended 8 MB QSPI NOR flash memory

Buy Options

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Select a section:

Design Files

3 design files

Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?