Freedom Platform for MC33883 H-Bridge Gate Driver

KIT33883FRDMEVM

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Pre-Drivers

Features

Connectivity

  • Test points to allow probing of signals

Power Management

  • Built in reverse battery protection
  • Low ESR capacitor to reduce ripple in the power supply
  • LEDs to indicate the supply status

Support

  • Compatible with Freedom Development Platform for Kinetis KL25Z

Buy Options

KIT33883FRDMEVM-Image

Click to expand

  • KIT33883FRDMEVM

  • Freedom Expansion Board - MC33883 H-Bridge, Pre-driver, 5.5-55 V, 1 A, 100 kHz.

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

1 design file

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?