MC9S08PT60 Tower System Module Development Board

TWR-S08PT60

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

MC9S08PT60 MCU
  • 8 MHz Crystal for system clock

Sensors

  • Low-g sensor (MA8451) through IIC connection

User Components

  • Potentiometer for ADC input
  • 4 touch pads each with LED indicator
  • Reset button and 3 functional switches
  • RS-232 port
  • Infra-red Tx/Rx through SCI
  • Sockets for touch sensing and motor control daughter card expansion
  • OSBDM debug support with Mini-B USB connector

Buy Options

TWR-S08PT60-Image

Click to expand

  • TWR-S08PT60

  • Tower System, 8-bit MCU Module, MC9S08PT60, Rugged 5V.

  • $113.85 USD
  • For a quantity of 1
Buy From Distributor
  • $159.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 12 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Support

What do you need help with?