Kinetis K20 50 MHz Tower System Module

TWR-K20D50M

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

K1x Mainstream

K2x / KS2x USB

Features

Connectivity

  • Tower connectivity for access to UART, SPI, I2C
  • Microphone, buzzer, and SAI (I2S) connector
  • Ready for USB 2.0 On-The-Go (full speed) connectivity
  • Tower® Plug-In (TWRPI) socket for sensor and touch boards expansion (keypads, rotary dials, sliders)

Sensors

  • MMA8451Q 3-axis accelerometer
  • 2 x capacitive touchpads
  • K20DX128 in 64 LQFP, K20DX128VLH5
  • Integrated, open source JTAG
  • Plus: Potentiometer, four LEDs, pushbuttons, infrared port, and battery holder

Buy Options

TWR-K20D50M-Image

Click to expand

  • TWR-K20D50M

  • Tower System Development Board for Kinetis K10 and K20 (50 MHz) MCUs.

  • $113.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Design Files

2 design files

Software

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?