FRDM-KE02Z40M: Freedom Development Platform for Kinetis KE02 MCUs

Overview

Features

Freedom Development Platform for KE02 MCUs Block Diagram

Freedom Development Platform for KE02 MCUs Block Diagram

Kinetis® E Series MCUS - An Overview

Video

Kit Contains

  • FRDM-KE02Z40M hardware
  • Quick reference card
  • Additional hardware required: USB A-to-MiniB cable (not included)

Supported Devices

  • KE02_40: Kinetis® KE02-40 MHz, Entry-Level Microcontrollers (MCUs) based on Arm® Cortex® -M0+ Core

Get Started

Get started with the FRDM-KE02Z40M and IAR EWARM

To get started, download and install the following:

The FRDM-KE02Z40M Driver Library Package includes:

  • Sample Code Guide with step-by-step instructions to download tools, load projects, configure the hardware, run the code, and use the OpenSDA mass-storage flash programmer to program pre-compiled binaries onto your board
  • Precompiled demonstration software
  • Processor Expert projects with pre-configured component templates and IAR, KEIL, and CodeWarrior projects

After downloading and installing all of the required materials, follow the step-by-step instructions provided in the Driver Library Package to compile and/or download the sample code projects to your Freedom board.