FRDM-MC-LVBLDC: NXP® Freedom Development Platform for Low-Voltage, 3-Phase BLDC Motor Control

Overview

Features

FRDM-MC-LVBLDC Block Diagram

FRDM-MC-LVBLDC Block Diagram

NXP® Freedom Development Platform for Low-Voltage, 3-Phase BLDC Motor Control

NXP<sup>&#174;</sup> Freedom Development Platform for Low-Voltage, 3-Phase BLDC Motor Control

Kinetis® MCU Enablement: Kinetis software development kit (SDK) Overview

Video

Kit Contains

  • FRDM-MC-LVBLDC Freedom Development Platform
  • Quick Start Card
  • Additional hardware required: one 3ph BLDC motor like FRDM-MC-LVMTR, or your own motor that meets the driver specifications (not included), one 12V/5A Power-supply and a compatible Freedom microcontroller board (not included).

Supported Devices

  • KV1x: Kinetis® KV1x-75 MHz,  Entry-level 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M0+
  • KV3x: Kinetis® KV3x-100–120 MHz,  Advanced 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M4

Target Applications

Get Started

Get Started with the FRDM-MC-LVBLDC

Start Here! Getting Started on your FRDM-MC-LVBLDC

This page will help guide you through the process of learning about your FRDM-MC-LVBLDC board...


Kinetis Designs - A Reference Design Library

Leverage this library of resources and reference designs using Kinetis MCUs to help jump-start your next embedded project.

Featured Tools

What's New

Connect

Kinetis® Software Development Kit (SDK) Community

Get software support and application development expert advice, share ideas and get engaged with the MCU developer community.