FRDM-MC-LVPMSM: NXP® Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control

Overview

Features

FRDM-MC-LVPMSM Block Diagram

FRDM-MC-LVPMSM Block Diagram

NXP® Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control

NXP<sup>&#174;</sup> Freedom Development Platform for Low-Voltage, 3-Phase PMSM Motor Control

Kinetis® MCU Enablement: Kinetis software development kit (SDK) Overview

Video

Kinetis® Motor Suite, Freedom Development Boards for Kinetis V Series and High-Voltage Power Stage

Video

Kit Contains

  • FRDM-MC-LVPMSM hardware
  • Quick Start Card
  • Additional hardware required: one 3ph BLDC motor like FRDM-MC-LVMTR, or your own motor that meets the driver specifications (not included), one 24V/5A Power-supply and a compatible Freedom microcontroller board (not included).

Supported Devices

  • KV1x: Kinetis® KV1x-75 MHz,  Entry-level 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M0+
  • KV3x: Kinetis® KV3x-100–120 MHz,  Advanced 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M4

Target Applications

Get Started

Get Started with the FRDM-MC-LVPMSM

Start Here! Getting Started on your FRDM-MC-LVPMSM

This page will help guide you through the process of learning about your FRDM-MC-LVPMSM board...


Kinetis Designs - A Reference Design Library

Leverage this library of resources and reference designs using Kinetis MCUs to help jump-start your next embedded project.

Featured Tools

Featured Software

  • Kinetis<sup>®</sup> Motor Suite

    Kinetis Motor Suite
    Kinetis motor suite is an intuitive motor control development tool that enables the design of sensor and sensorless BLDC, PMSM or ACIM applications very quickly and efficiently.

Connect With Us