OM13031: Hitex LPC4350 Evaluation board

Overview

Features

Hitex LPC1850 Eval Board PIC

Hitex LPC1850 Eval Board PIC

Kit Contains

  • Hitex LPC4350 Evaluation Board
  • USB Cable

Supported Devices

  • LPC4310FBD144: High Performance 32-bit Microcontroller (MCU) based on ARM® Cortex®-M4/M0 Cores
  • LPC4310FET100: Dual-core Cortex-M4/M0, 168 kB SRAM, CAN, AES, SPIFI, SGPIO, SCT
  • LPC4320FBD144: High Performance 32-bit Microcontroller (MCU) based on ARM® Cortex®-M4/M0 Cores
  • LPC4320FET100: High Performance 32-bit Microcontroller (MCU) based on ARM® Cortex®-M4/M0 Cores
  • LPC4330FBD144: Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCT
  • LPC4330FET100: Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCT
  • LPC4330FET180: Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCT
  • LPC4330FET256: Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCT
  • LPC4333FET256: High Performance 32-bit Microcontroller (MCU) based on ARM® Cortex®-M4/M0 Cores
  • LPC4337FET256: 32-bit ARM Cortex-M4/M0 MCU; up to 1 MB flash and 136 kB SRAM; Ethernet, two High-speed USB, LCD, EMC
  • LPC4350FET180: Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, LCD, CAN, AES, SPIFI, SGPIO, SCT
  • LPC4350FET256: Dual-core Cortex-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, LCD, CAN, AES, SPIFI, SGPIO, SCT
  • LPC4353FET256: High Performance 32-bit Microcontroller (MCU) based on ARM® Cortex®-M4/M0 Cores
  • LPC4357FET256: High Performance 32-bit Microcontroller (MCU) based on ARM® Cortex®-M4/M0 Cores

What's New

Connect

MCUXpresso Software and Tools Community