RDELECTRONICTAMPER: Electronic Tamper Detection Smart Meter Reference Design

Overview

Features

Electronic tamper detection smart meter block diagram

Electronic tamper detection smart meter block diagram

Supported Devices

  • MMA8491Q: ±8g, Low g, Digital NXP® Accelerometer
  • MC13224V: 2.4 GHz 802.15.4 RF and 32-bit ARM7™ MCU with 128KB Flash, 96KB RAM
  • K30_100: Kinetis® K30-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K30_72: Kinetis K30-72 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • FXOS8700CQ: Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer

What's New

Products

Kinetis® K30

Adds a flexible low-power segment LCD controller.