MPC563xM Engine Management Evaluation System

XPC563MKIT

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Power Management

Integrated Switching Regulators

Features

XPC563MADPT Mini-Module Board Features

  • Can be used as a standalone board by providing external 5V power supply input
  • XPC563MADPT144S has socket for MPC563xM in 144LQFP footprint
  • XPC563MADPT208S has socket for MPC563xM in 208BGA footprint
  • ON/OFF Power Switch with LED indicator
  • Reset button with filter and LED indicator

XPC56xxMB Board Features

  • A 12 VDC power supply input barrel connector
  • 2 CAN channels with jumper enable
    • One channel with High-Speed transceiver
    • One channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers)
  • 2 LIN channels with jumper enable
    • One with transceiver and pin header connector populated
    • One channel with footprints only
  • 1 SCI channel with jumper enables
  • 2 FlexRay channels with jumper enable
    • One channel with transceiver and DB9 male connector
    • One channel with footprint only
  • 4 user push buttons with jumper enables and polarity selection
  • 4 user LED’s with jumper enables
  • 1 potentiometer for analog voltage input

Buy Options

MPC563MKIT176-Image

Click to expand

  • MPC563MKIT176

  • Evaluation Kit for Qorivva MPC563xM, XPC56xxMB2 Motherboard and MPC563MADPT176S mini-module.

  • $497.00 USD
  • For a quantity of 1
  • XPC563MADPT144S

  • Daughter Card for Qorivva MPC563xM LQFP 144, with socket adapter.

  • $120.00 USD
  • For a quantity of 1
  • XPC563MADPT176S

  • Daughter Card for Qorivva MPC563xM LQFP 176, with socket adapter.

  • $120.00 USD
  • For a quantity of 1
  • XPC563MADPT208S

  • Daughter Card for Qorivva MPC563xM BGA 208, with socket adapter.

  • $120.00 USD
  • For a quantity of 1
  • XPC563MKIT144S

  • Eval Kit for Qorivva MPC563xM, Includes XPC56xxMB2 Motherboard and XPC563MADPT144S daughter card.

  • $497.00 USD
  • For a quantity of 1
  • XPC563MKIT208S

  • Eval Kit for Qorivva MPC563xM, Includes XPC56xxMB2 Motherboard and XPC563MADPT208S daughter card.

  • $497.00 USD
  • For a quantity of 1

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

2 design files

Support

What do you need help with?