S12ZVHY family Development Board

TRK-S12ZVHY64

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

Microcontroller

  • S12ZVFP64 S12 MagniV® MCU in a 144 LQFP package

Connectivity

  • LIN connector interfaced with on-chip LINPHY transceiver
  • CAN physical transceiver and connector (unpopulated)
  • SCI serial communication interface (unpopulated, available through OSDM)
  • Unused pins available on GPIO headers

Debug

  • On-board BDM connection via open source OSBDM circuit using the MPC9S08JM MCU

Audio

  • Low-power piezoelectric speaker

Display

  • Custom 160 segment LCD

Components

  • CAN physical transceiver and connector (unpopulated)
  • 4 user LEDs, 4 user buttons, and 1 potentiometer

Buy Options

TRK-S12ZVHY64-Image

Click to expand

  • TRK-S12ZVHY64

  • Customer Evaluation Board for the Lumen2W Device.

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Design Files

1 design file