TRK-S12ZVL: StarterTRAK Development Board for MagniV S12ZVL MCU for LIN Applications

Overview

Features

Kit Contains

  • TRK-S12ZVL with MC9S12ZVL32 in 48 pins LQFP, S912ZVLS32F0LF
  • TRK-S12ZVL DVD-ROM (Includes CodeWarrior software)
  • Quick start guide
  • LIN cable assembly 2X2
  • Cable, USB type A male/type B male 2.0 3FT
  • Power AC/DC adapter, 12VDC, 5.5x2.1 (mm)

Supported Devices

  • S12ZVL: S12ZVL Mixed-Signal MCU for Automotive & Industrial LIN Applications

What's New

Applications

S12ZVL LIN

Enabled Ultrasonic Distance Measurement.

Connect

16-bit Community

by NXP’s 16-bit experts.