TRK-KEA8: Kinetis KEA8 StarterTRAK for Low-end Automotive Applications

Overview

Features

NXP KEA StarterTRAK MCU Block Diagram

NXP KEA StarterTRAK MCU Block Diagram

Kit Contains

  • TRK-KEA8 Board
  • TRK-KEA DVD (includes CodeWarrior software)
  • USB cable
  • TRK-KEA Quick Start Guide
  • NXP Warranty Card

Supported Devices

  • KEA: Ultra-Reliable KEA Automotive Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • MC33662: LIN 2.1 / SAEJ2602-2, LIN Physical Layer

Built on the ARM Cortex-M0+ processor

  • Built on the ARM Cortex-M0+ processor- the most energy-efficient 32-bit processor on the market with industry leading throughput/mA
  • Ultra-low power modes - several, flexible power modes fit for different application use cases designed to maximize battery life
  • Energy-saving peripherals - smart peripherals with functionality in deep sleep modes can make intelligent decisions and process data without waking up the core