MPC5604P StarterTRAK Development Kit

TRK-MPC5604P

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Interfaces

Single and Multi-Channel LIN Transceivers

Features

Microcontroller

  • MPC5604P microcontroller in a 144 LQFP package

Connectivity

  • SCI serial communication interface
  • Connector to BLDC-motorboard
  • CAN and LIN interface

Debug

  • On-board JTAG connection via open source OSBDM circuit using the MPC9S08JM microcontroller
  • MCZ3390S5EK system basis chip with advanced power management and integrated CAN transceiver

User Components

  • Analog interface with potentiometer
  • High-efficiency LEDs

Buy Options

TRK-MPC5604P-Image

Click to expand

  • TRK-MPC5604P

  • StarterTRAK Dev Kit for Qorivva MPC5604P, SCI, CAN and LIN interface, connector to BLDC-motorboard.

  • $149.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

1 design file

Software

1 software file

  • Examples and Quick Start Software

    Fast Start Kit for TRK-MPC5604P

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?