MPC5606B StarterTRAK Development Kit

TRK-MPC5606B

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Interfaces

Single and Multi-Channel LIN Transceivers

Features

Microcontroller

  • MPC5606B MCU in a 144 LQFP package
  • MCZ3390S5EK system basis chip with advanced power management and integrated CAN transceiver

Connectivity

  • On-board JTAG connection via open source OSBDM circuit using the MPC9S08JM MCU
  • CAN and LIN interface
  • SCI serial communication interface

Components

  • Analog interface with potentiometer
  • High-efficiency LEDs

Buy Options

TRK-MPC5606B-Image

Click to expand

  • TRK-MPC5606B

  • StarterTRAK Development Kit for Qorivva MPC5606B, SCI, CAN and LIN interface, GPIO conncectors.

  • $149.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.