ColdFire MCF51CN128 Ethernet Tower System Module

TWR-MCF51CN
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

Features

Microcontroller

    MCF51CN128 MCU

  • Fast Ethernet Controller (FEC)
  • Mini-FlexBus External Bus Interface
  • 10/100 Base-T Ethernet with DMA

Debug

  • Integrated, open source BDM

Size

  • Small form factor (59 mm x 90 mm) standard with Tower® System

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Support

What do you need help with?