ColdFire MCF5225X Connectivity Tower System Module

TWR-MCF5225X

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

ColdFire® V2 MCUs

Features

Microcontroller

  • Complimentary MQX™ software solutions
  • Connectivity: USB 2.0 full-speed host/device/OTG controller; FlexCAN controller; 10/100 Ethernet controller
  • External Mini-FlexBus interface
  • Cryptographic accelerator unit
  • Integrated, open source BDM
  • Small form factor (59 mm x 90 mm) standard with Tower® System

Buy Options

TWR-MCF5225X-Image

Click to expand

  • TWR-MCF5225X

  • Tower System, ColdFire MCU Module, MCF5225X, Connectivity USB 2.0, FlexCAN, 10/100 Ethernet.

  • $56.35 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Resources

Design Files

2 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?