TWR-K70F120M: Kinetis K70 120 MHz Tower System Module

Overview

Features

Tower TWR-K70F120M Evaluation Board

Tower TWR-K70F120M Evaluation Board

LCD Demo for Kinetis® K70 MCU - Demo

LCD Demo for Kinetis<sup>&#174;</sup> K70 MCU - Demo thumbnail

FPU for Kinetis® K70 - Demo

FPU for Kinetis<sup>&#174;</sup> K70 - Demo thumbnail

Tower® K70 Touchscreen, wireless motor control

Tower&#174; K70 Touchscreen, wireless motor control thumbnail

Kit Contains

  • Part Number TWR-K70F120M contains:
    • TWR-K70F120M board with a MK70FN1M0VMJ12 32-bit MCU
    • DVD with software installers and documentation
    • Quick Start Guide document
    • USB Cable
  • Part Number TWR-K70F120M-KIT also contains:
    • TWR-ELEV – Tower System Elevator Modules
    • TWR-SER – Tower System Serial Module

Supported Devices

  • K60_100: Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core
  • K60_120: Kinetis® K60/61-120–150 MHz, Mixed-Signal Integration & anti-tamper Microcontrollers based on Arm® Cortex®-M4 Core
  • K70_120: Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core

Target Applications