Kinetis KV4x Family Tower System Module

TWR-KV46F150M

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Microcontroller

    MKV46F256FLL16 Arm® Cortex®-M4 MCU

  • 168 MHz
  • 256 KB flash
  • Dual 12-bit ADCs up to 4.1 Msps
  • 3x FlexTimers and 1x eFlexPWM with 312ps resolution
  • Up to 30x PWM channels dedicated to motor and power control with 12-bit DAC and high-speed analog comparator
  • 100 LQFP

Connectivity

  • Motor control and auxiliary signal connectors

Debug

  • OpenSDA debug circuit with Mini USB connector and virtual serial port

Sensors

  • Four thermistors

Interface

  • FlexCAN interface

User Components

  • Nine LEDs with connected buffers to PWM channels for dimming
  • Two push buttons for user input or interrupts

Buy Options

TWR-KV46F150M-Image

Click to expand

  • TWR-KV46F150M

  • Tower System Development Board for Kinetis KV42, KV44 and KV46 MCUs.

  • $171.35 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 11 documents

Show All

Design Resources

Design Files

2 design files

Software

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?