High-Precision Analog Tower System Module

TWR-ADCDAC-LTC

Roll over image to zoom in

Features

Connectivity

  • Controllable by any processor module with an SPI interface

Power Management

  • Linear Technology voltage regulator
    • LTC3471 – Dual 1.3A, 1.2 MHz boost/inverter
  • Linear Technology voltage reference
    • LTC6655-5 – 0.25 ppm noise, low drift precision buffered 5 V reference
  • High-precision analog peripheral module for the Tower System
  • Four 14-pin headers for connecting to any Linear Technology QuikEval™ demonstration board
  • Two Linear Technology digital-to-analog converters (DAC)
    • LTC2704-16 – Quad 16-bit voltage output SoftSpan DAC with readback
    • LTC2600 – Octal 16-bit Rail-to-Rail DACs
  • Two Linear Technology analog-to-digital converters (ADC)
    • LTC1859 – 8-channel, 16-bit, 100 ksps SoftSpan ADCs with shutdown
    • LTC2498 – 24-bit 8-/16-channel Delta Sigma ADC with Easy Drive input current cancellation

Buy Options

TWR-ADCDAC-LTC-Image

Click to expand

  • TWR-ADCDAC-LTC

  • Tower System, Peripheral Module, High Precision Analog.

  • $136.85 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

2 design files

Support

What do you need help with?