TWR-METRO-KIT: Metropolitan Area Network Development Tower® System Kit

Overview

Features

Features

Freescale Tower System TWR-METRO-KIT Block Diagram

Freescale Tower System TWR-METRO-KIT Block Diagram

Kit Contains

  • One edge router contains:
  • Two end nodes contains:
    • METRO-NODE – wireless end node for the development kit

Supported Devices

  • K60_100: Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core
  • K60_120: Kinetis® K60/61-120–150 MHz, Mixed-Signal Integration & anti-tamper Microcontrollers based on Arm® Cortex®-M4 Core
  • MC12311: Sub-1 GHz RF and 8-bit HCS08 MCU with 32KB Flash, 2KB RAM
  • P1025: QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors

Tower® Geeks

Featured Partner

  • NIVIS LLC Leading developer of open standard based technologies for large-scale wireless sensor and control networks.