TWRPI-PROXIMITY: Capacitive Proximity Sensor Plug-In for the Tower System

Overview

Features

TWRPI-PROXIMITY Capacitive Proximity Sensor Plug-In for the Tower System

TWRPI-PROXIMITY Capacitive Proximity Sensor Plug-In for the Tower System

TWRPI-PROXIMITY Capacitive Proximity Sensor Plug-In for the Tower® System

TWRPI-PROXIMITY Capacitive Proximity Sensor Plug-In for the Tower<sup>&#174;</sup> System

Kit Contains

TWRPI-PROXIMITY contains:

  • TWRPI-PROXIMITY plug-in
  • Quick Start Guide

Supported Devices

  • KL2x: Kinetis® KL2x-48 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • KL4x: Kinetis® KL4x-48 MHz, USB, Segment LCD, Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • K20_50: Kinetis® K20-50 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers based on Arm Cortex-M4 Core
  • K20_72: Kinetis® K20-72 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
  • K60_100: Kinetis® K60-100 MHz, Mixed-Signal Integration Microcontrollers based on Arm® Cortex®-M4 Core
  • K70_120: Kinetis® K70-120–150 MHz, High-Speed USB, Ethernet, DDR and Anti-Tamper Microcontrollers based on Arm® Cortex®-M4 Core

Connect With Us