The TWRPI-PROXIMITY plug-in for the Tower® System enables the evaluation of capacitive proximity sensing in your embedded designs. This plug-in, or daughter card, is compatible with Tower System modules that feature the touch-sensing interface and provides proximity detection of up to one inch (1"). Simply place the TWRPI-PROXIMITY onto a parent controller or peripheral module, and start sensing.
Archived content is no longer updated and is made available for historical reference only.
Select a section:
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.