To quickly get started with LPCopen v2.xx, check out the LPCOpen v2.xx quickstart guides. The quickstart guides provide basic example bring-up procedures for IAR Embedded Workbench, Keil uVision4 (MDK), and LPCXpresso toolchains.
Select a section:
Download links | Supported toolchains for latest version |
Supported microcontrollers | Board support for latest version |
---|---|---|---|
v1.03 source package v1.03 documentation |
IAR EWARM, Keil MDK-ARM, LPCXpresso | LPC18xx/LPC43xx/LPC13xx/LPC11xx/LPC8xx/LPC17xx/LPC40xx | Various |
v1.02 source package v1.02 documentation |
IAR EWARM, Keil MDK-ARM, LPCXpresso | LPC18xx/LPC43xx/LPC13xx/LPC11xx/LPC8xx/LPC17xx/LPC40xx | Various |
v1.01 source package v1.01 documentation |
IAR EWARM, Keil MDK-ARM, LPCXpresso | LPC18xx/LPC43xx/LPC13xx/LPC11xx/LPC8xx/LPC17xx/LPC40xx | Various |
None available yet
Supported Board(s) /Devices(s) |
Software Download link |
Toolchain¹ | Documentation download link² |
Debugger(s)³ | Related downloads |
Version history and known issues |
---|---|---|---|---|---|---|
LPCXpreso LPC1343 board | v2.05 Release Date 12/20/2013 |
LPCXpresso v6.1.0_164 | Windows help file (chm) HTML help package |
CMSIS-DAP (LPC-Link2) | Windows USB drivers |
History |
v2.05 Release Date 09/01/2015 |
IAR EWARM 6.70.1 Keil MDK-Arm® v4.73a |
ULINK/ME (Keil) I-Jet (IAR) |
||||
LPCXpreso LPC1347 board | v2.05 Release Date 12/20/2013 |
LPCXpresso v6.1.0_164 |
CMSIS-DAP (LPC-Link2) | Windows USB drivers |
History | |
v2.05 Release Date 12/20/2013 |
IAR EWARM 6.70.1 Keil MDK- Arm® v4.73a |
ULINK/ME (Keil) I-Jet (IAR) |
¹Package has been tested with this specific toolchain version, but normally also should work with later versions of the toolchain.
²Documentation packages consists of software API documentation, example descriptions, and board information.
³Projects are setup for this debugger as a default. Projects can be easily setup with other debuggers by changing the project settings.
Quick reference to our documentation types.
1-5 of 6 documents
Please wait while your secure files are loading.