Graphics LCD based on MCU

A reference design for building a Graphics LCD using a KL28Z using the standalone peripherial module FlexIO.

Overview

FlexIO LCD

Specifications

Graphics LCD based on MCU Block Diagram

Technical and Functional Specifications

KL2x

  • Cortex-M0+ 72 MHz/96 MHz core frequency, Up to 256 KB flash with 64 byte flash cache, up to 32 KB RAM, Capacitive touch-sensing inputs support up to 16 external electrodes and DMA data transfer.

FlexIO

  • FlexIO for universal or customized serial peripheral emulation

MMCAU

  • Supports acceleration of the DES, 3DES,AES, MD5, SHA-1, and SHA-256 algorithms

Functionality

Certified to the WPC-Qi medium power specification:

  • Interaction between a LCD display by FlexIO
  • Enables the user to build their own peripheral directly in the MCU
  • Comprehensive software support for MCUs and drivers for each MCU peripheral, middleware, real-time OS.

Debugging

Certified to the WPC-Qi medium power specification:

  • OpenSDA debug interface (including USB to UART bridge)

Buy

  • TWR-KL28Z72M   Active

  • Tower System Development Board for Kinetis KL28 MCUs
    • TWR-KL28Z72M
    • 1 @ US
    • $149.00
    • Buy Direct
    • Distributor
1553107183764715046501

Get Started

Get Help