RDHEALTH_HUB: Home Health Hub Reference Platform

Overview

Features

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Home Health Hub Reference Platform

Home Health Hub Reference Platform thumbnail

Qualcomm 2Net with i.MX28 Processor

Qualcomm 2Net with i.MX28 Processor thumbnail

Kit Contains

Supported Devices

  • i.MX280: Multimedia Applications Processors - Low-Power, High-Performance, Arm9 Core
  • i.MX281: Multimedia Applications Processors - Automotive Applications, Connectivity, Integration, Arm9 Core
  • i.MX283: Multimedia Applications Processors - High-Performance, Low-Power, Arm9 Core
  • i.MX285: Multimedia Applications Processors - Integrated Power Management, Ethernet, Resistive Touch Screen, Arm9 Core
  • i.MX286: Multimedia Applications Processors - Dual CAN, High Performance, Low Power, Arm9 Core
  • i.MX287: Multimedia Applications Processors - Dual Ethernet, Dual CAN, LCD Touch Screen, Arm9 Core
  • MC12311: Sub-1 GHz RF and 8-bit HCS08 MCU with 32KB Flash, 2KB RAM
  • MC13226V: 2.4 GHz 802.15.4 RF and 32-bit ARM7™ MCU with 128KB Flash, 96KB RAM

Target Applications

Featured Products