Single-Phase Metering

SINGLE-PHASE-METER

Roll over image to zoom in

Block Diagram

Single Phase Meter

Single Phase Meter Block Diagram

Supported Devices

Wireless Connectivity

Thread

Sensors

Accelerometers

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

MCU

  • MKM34Z256 MCU built on the Arm Cortex-M0+ core with MMAU support

POWER

  • 5 to 80 A current range
  • 85 to 264 V, 50/60Hz voltage range
  • Low-power modes including the use of built-in RTC (Li-battery backup)

PERIPHERALS

  • 8 x 16 segment LCD, including charge pump (values shown on LCD: V, A, W, VAr, VA, kWh, kVArh, cos φ, Hz, THD, time, date)
  • Isolated (4 kV) RS-232 port for monitoring, parameterization, and firmware upgrade
  • IEC 1107 infrared hardware interface
  • RF connector supporting sub GHz or 2.4 GHz 802.15.4 communications for Arm and remote control (KW0x or KW2x wireless MC
  • LED pulse outputs (kWh, kVArh)
  • Single built-in mechanical button as control interface

SENSOR

  • Low-power, 3-axis Xtrinsic tilt sensor for electronic tamper detection (optional)

OTHERS

  • Four-quadrant energy measurement (import/export)
  • Line frequency measurement (for precision zero-cross detection)
  • EMC proven design (EN61000-4-2, EN610004-4)
  • Cost-effective bill of materials (BOM)
  • Cost-effective shunt-resistor sensing circuit implementation
  • Accuracy class C (for active and reactive energy EN50470-3)

Buy Options

  • TWR-KM34Z75M

  • Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

  • $301.18 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Design Files

3 design files

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.