LPC54018 IoT Solution with Amazon FreeRTOS

Overview

Features

Features

OM40007|LPC54018 IoT Module

OM40007|LPC54018 IoT Module

OM40006 Base Board and OM40007 LPC54108 IoT Module

OM40006 Base Board and OM40007 LPC54108 IoT Module

OM40006 Base Board (top)

OM40006 Base Board (top)

OM40006 Base Board (bottom)

OM40006 Base Board (bottom)

Amazon FreeRTOS enabled Irrigation System running TouchGFX

Amazon FreeRTOS enabled Irrigation System running TouchGFX

Limitless IoT Opportunity with Node-to-Cloud Connectivity

Limitless IoT Opportunity with Node-to-Cloud Connectivity

LPC540XX MCU Family Block Diagram

LPC540XX MCU Family Block Diagram

Meet the LPC54018 MCU-based IoT Module with Amazon FreeRTOS

Meet the LPC54018 MCU-based IoT Module with Amazon FreeRTOS  thumbnail

LPC54018 MCU-based IoT Solution with Amazon FreeRTOS

LPC54018 MCU-based IoT Solution with Amazon FreeRTOS thumbnail

Introduction to getting started with Amazon FreeRTOS and the LPC54018 IoT Module

Introduction to getting started with Amazon FreeRTOS and the LPC54018 IoT Module thumbnail

Voice Control Demonstration using LPC54018 MCU-based IoT Solution with Amazon FreeRTOS

Voice Control Demonstration using LPC54018 MCU-based IoT Solution with Amazon FreeRTOS thumbnail

Kit Contains

  • Universal IoT Baseboard (AWS) - OM40006UL
  • LPC54018 IoT Module (AWS) - OM40007UL

Supported Devices

  • LPC540XX: Power-Efficient Microcontrollers (MCUs) with Advanced Peripherals Based on Arm® Cortex®-M4 Core

What's New

IoT-Solution-with-Amazon-FreeRTOS-WN
Applications

NXP and AWS add cloud connectivity

A comprehensive suite of software from Bluewind makes node-to-cloud connectivity possible for Amazon Alexa Voice Services (AVS) interaction and secure cloud connection using NXP’s LPC54018 MCU running Amazon FreeRTOS