LS1021A-IoT Gateway Reference Design

A Gateway reference design to support secure delivery of IoT services for home, business or other commercial location

Overview

LS1021A-IOT-Gateway-Board

Specifications

QorIQ LS1021A-IoT Gateway System Block Diagram

Technical and Functional Specifications

Functionality

  • Dual Arm® Cortex®-A7 cores
  • 32 KB I/D L1 cache with ECC protection
  • 512 KB coherent L2 cache with ECC protection
  • 1 Gb QSPI NOR Flash
  • 1 GB DDR3L
  • SDHC slot—up to 32 GB
  • MC34VR500 power management solution

Networking

  • GBaseT Ethernet (SGMII)
  • GBaseT Ethernet (RGMII)
  • 2x mini PCIe (x1) slots
  • mSATA 3.0 slot

Interfaces

  • Terminal (USB to UART)
  • Four wire LP-UART to Arduino connector (ZigBee)
  • USB 3.0
  • 13x GPIO or 8x FTM (PWM)
  • 6x Interrupts
  • SPI
  • I²C1 bus
  • I²C2

HMI

  • Mixed LCD/QE interface

Debugging

  • K22 mbed Interface using microUSB of JTAG

FCC Class B and CE

  • Health, safety and environmental protection standars

Buy

  • LS1021A-IOT-B   Active

  • LS1021A Internet of Things Gateway Rev 2 Silicon
    • LS1021A-IOT-B
    • 1 @ US
    • $595.16
    • Buy Direct
    • Distributor
1553107183764715046501

Get Started

Start using the LS1021A-IOT-B to build a full functional gateway as an intermediate between the end devices and your internet application.

1553107183498719908935

Design Resources

Use the available documents to start developing your new solution based on the LS1021A processor.

Smarter Infrastructure for a Smarter World White Paper

A white paper about how the Internet of Things will impact the design of not only physical devices and data centers but also the networks used to connect them.

Get Help

Services

If your project is too important, your schedule too tight, your problem too difficult to rely on the standard support options, then Priority Support is the solution for you.