T1023 WLAN Access Point System

RDT1023WLAN

Roll over image to zoom in

Product Details

Block Diagram

WLAN Access Point

T1023 WLAN Access Point System Based on the QorIQ<sup>®</sup>

Supported Devices

Processors and Microcontrollers

T-Series

Features

Processor

  • Highly integrated SoC with optimized network fast-path processing engines for the WLAN market
  • QorIQ T1023 processor up to 1.4 GHz
  • Dual e5500 64b Power PC cores
  • 32 Kb I/D L1 cache and 256 Kb private L2 cache with core clocked dedicated backside cache

Memory

  • 1 Gb DDR3 DRAM
  • 512 MB NAND flash
  • 32 MB SPI NOR flash

Radios and Antenna

  • 1 x 1/2.5 SGMII – supporting up to 10 Gbps XFI
  • 1 x 1GbE Ethernet (RGMII)
  • 3 x mini PCIe Gen2 slots
  • 1x 10/100/1000 Mbps RJ45 with PoE 802.3at

Basic peripherals and interconnect

    Certified to the WPC-Qi medium power specification:

  • 1 x console, RJ45
  • 1 x USB 2.0
  • 5 x LED indicators, 1 x factory reset button
  • 12 VDC, 2.5A supply; PoE 802.3at PD
  • JTAG for debug

Compliance

  • EN55022:2010 +AC:2011, Class A
  • AS/NZS CISPR 22:2009 + A1:2010, Class A
  • EN 61000-3-2:2014, Class A

Buy Options

T1023WLAN-PA-Image

Click to expand

  • T1023WLAN-PA

  • T1023 WLAN development platform.

  • $1144.25 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Select a section:

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?