KV Series Quad Motor Control

KINETIS-DRONE-REFERENCE-DESIGN

Roll over image to zoom in

Block Diagram

Quad Motor Control

Quadcopter Drone Block Diagram

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Power Management

BLDC, H-Bridge, Stepper

Features

  • MCU
    • One KV4x or KV5x MCU capable of driving four motors for electronic speed controller.
  • Drivers
    • Each inverter is enhanced with an GD3000 pre-driver that drives only N-channel MOSFETs for better efficiency.
  • Sensors
    • The IMU uses the internal accelerometer, gyroscope, magnetometer and GPS receiver to provide information necessary for autonomous vehicle stabilization.
  • Monitoring
    • Easier debugging and real-time control with FreeMASTER run-time debugging tool
    • Software features such as diagnostics, logging and estimation of the remaining flight time based on current consumption

Buy Options

  • FRDM-PWRSTG1EVB

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

  • $69.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • FRDM-GD3000EVB

  • Three-Phase Motor Driver Evaluation Board Power Stage Expansion.

  • $136.62 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Design Files

1-5 of 6 design files

Show All

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.