Refrigerator Compressor

REFRIGERATOR-COMPRESSOR

Roll over image to zoom in

Block Diagram

Refrigerator Compressor

Refrigerator Compressor Block Diagram

Supported Devices

Power Management

BLDC, H-Bridge, Stepper

Integrated Switching Regulators

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Features

Power Consumption

  • Less than 0.6 W standby for the motor drive board

Input

  • Input voltage range of 80 % – 110 % rated mains voltage

Control

  • High performance VF refrigerator compressor control solution with Class 1 energy efficiency
  • Sensorless FOC control with speed and current closed-loop control

Certified

  • IEC60730 certified controller

Buy Options

HVP-MC3PH-Image

Click to expand

  • HVP-MC3PH

  • High-Voltage Development Platform.

  • $690.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • HVP-56F82748

  • High-Voltage Development Platform Controller Card, 32-bit DSC, 100 MHz.

  • $57.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
PCA9410AUK-Image

Click to expand

  • PCA9410AUK

  • 3.0 MHz, 500 mA, DC-to-DC boost converter.

  • $0.40 USD
  • For a quantity of 1K
SampleBuy From Distributor

Documentation

Quick reference to our documentation types.

4 documents

Design Resources

Design Files

4 design files

Support

What do you need help with?