S08 Sensorless BLDC Control

SENSORLESS-BLDC-ESC

Roll over image to zoom in

Product Details

Block Diagram

Sensorless BLDC Control

S08 Sensorless BLDC Control Reference Design

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

  • Compact PCB design (80 x 37 mm)
  • 3x P+N MOSFET pair
  • Single PWM duty control
  • 3x phase comparator for zero-crossing detection
  • Over current/voltage protection (OCP and OVP)
  • Interfaces
    • I2C
    • SCI
    • PWT
  • Debugging
    • Real-time in-circuit debug through S08/RS08 or HCS12 BDM interface
    • FreeMASTER debug tool

Buy Options

  • S08SU16-EVK

  • S08SU16-EVK.

  • $34.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?