WARP7: WaRP7 - Next Generation IoT and Wearable Development Platform

Overview

Features

Block Diagram

Block Diagram

WaRP7 - Next Generation IoT and Wearable Development Platform

WaRP7 - Next Generation IoT and Wearable Development Platform

Supported Devices

  • i.MX7S: Heterogeneous Processing with ARM® Cortex®-A7 and Cortex-M4 cores
  • MPL3115A2: 20 to 110kPa, Absolute Digital Pressure Sensor
  • FXOS8700CQ: Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer
  • FXAS21002C: 3-Axis Digital Gyroscope
  • PF3001: 10-Channel Configurable PMIC

Design Resources