10-Axis Sensor Data Logger Reference Design

Overview

Features

RD-KL25-AGMP01 Data Collection Board Block Diagram

RD-KL25-AGMP01 Data Collection Board  Block Diagram

RD-KL25-AGMP01 Data Collection Board

RD-KL25-AGMP01 Data Collection Board

Systems/Algorithims Engineering Sensor Data

Video

NXP® Sensor Toolbox Demo at FTF 2016

Video

Supported Devices

  • FXAS21002C: 3-Axis Digital Gyroscope
  • FXOS8700CQ: Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer
  • MPL3115A2: 20 to 110kPa, Absolute Digital Pressure Sensor
  • KL2x: Kinetis® KL2x-48 MHz, USB Ultra-Low-Power Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core
  • BC3770: 2A Switch-Mode Li-ion/Li-polymer Battery Charger
  • K20_50: Kinetis® K20-50 MHz, Full-Speed USB, Mixed-Signal Integration Microcontrollers based on Arm Cortex-M4 Core

Related Products

Complementary Software & Tools