RDAIRBAGPSI5: Airbag Evaluation Platform (PSI5)

Overview

Features

Airbag Reference Platform (PSI5) Block Diagram - 31655

Airbag Reference Platform (PSI5) Block Diagram - 31655

RDAIRBAGPSI5 Reference Design Board

RDAIRBAGPSI5 Reference Design Board

Complete Airbag System Solution - Demo

Video

Kit Contains

  • Evaluation Platform Board
  • Board Schematics, Layout and BoM
  • Airbag System Evaluation Software (source code)
  • User Guide
  • CodeWarrior Development Studio
  • Freemaster Demonstrator GUI Project
  • Evaluation Platform Resources (data sheets and application notes)

Supported Devices

  • MPC560xP: Ultra-Reliable MPC560xP MCU for Automotive & Industrial Safety Applications
  • MC33789: Airbag Power Supply and PSI5 Sensor Interface
  • MC33901: High-Speed CAN Transceiver Auto Applications
  • MC33797: Four Channel Squib Driver IC
  • MMA68xxKW: SPI ±20g to ±120g XY-Axis, Medium-g, Digital Inertial Sensor
  • MMA51xxW: PSI5 ±60g to ±480g Z-Axis, Medium- or High-g, Digital Inertial Sensor
  • MMA52xx: PSI5 ±60g to ±480g X-Axis, Medium- or High-g, Digital Inertial Sensor
  • MMA69xxKQ: SPI ±3.5g or ±5.0g XY-Axis, Low-g, Digital Inertial Sensor

Get Started

Get Started with the RDAIRBAGPSI5

“Everything you need to get started with the RDAIRBAGPSI5”.


NXP

What's New

Blog

MCUXpresso Software and Tools Community

Get expert advice from the developer community on the MCUXpresso DSK, IDE and Config Tools.

Products

SafeAssure Functional Safety Program

Solutions targeted to help meet IEC 61508 and ISO 26262 functional safety compliance.