Amazon Alexa 7-Mic Far-Field Development Kit - With NXP i.MX7 processors

Overview

Features

Amazon Alexa 7-Mic Far-Field Dev Kit

Amazon Alexa 7-Mic Far-Field Dev Kit

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Kit Contains

  • Pico i.MX7 Dual Development Kit
  • Mic Array Board
  • AVS sample app running on a TechNexion pico-imx7d board (which uses NXP’s i.MX7D SoC)
  • "Alexa" Wake Word Technology
  • Cables and Power Adapter
  • Audio Front End

Supported Devices

  • PF3000: 12-Channel Configurable PMIC
  • i.MX7D: i.MX 7Dual Processors - Heterogeneous Processing with dual Arm® Cortex®-A7 cores and Cortex-M4 core

Request an Invite

The Amazon Alexa 7-Mic Far-Field Dev Kit is available to commercial device manufacturers. Sign up by clicking the button below and completing the request form.

Sign Up

What's New

Press Release

Amazon Alexa on i.MX

NXP and Amazon Work Together to Bring More Alexa Experiences to the Smart Home.