Amazon Alexa Reference Design based on the Pico i.MX7 Dual

Overview

Features

Amazon Alexa 7-Mic Far-Field Dev Kit

Amazon Alexa 7-Mic Far-Field Dev Kit

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Amazon Alexa 7-Mic Far-Field Dev Kit with NXP’s i.MX7D SoC

Kit Contains

  • Pico i.MX7 Dual Development Kit
  • Mic Array Board
  • AVS sample app running on a TechNexion pico-imx7d board (which uses NXP’s i.MX7D SoC)
  • "Alexa" Wake Word Technology
  • Cables and Power Adapter
  • Audio Front End

Supported Devices

  • PF3000: 12-Channel Configurable PMIC
  • i.MX7D: i.MX 7Dual Processors - Heterogeneous Processing with dual Arm® Cortex®-A7 cores and Cortex-M4 core

Request an Invite

The Amazon Alexa 7-Mic Far-Field Dev Kit is available to commercial device manufacturers. Sign up by clicking the button below and completing the request form.

Sign Up