Hexiwear - Complete IoT Development Solution

Overview

Features

Hexiwear - Complete IoT Development Solution

Hexiwear - Complete IoT Development Solution

Hexiwear Pod

Hexiwear Pod

Hexiwear Watch

Hexiwear Watch

Hexiwear Docking Station

Hexiwear Docking Station

Supported Devices

  • K64_120: Kinetis® K64-120 MHz, 256KB SRAM Microcontrollers (MCUs) based on Arm Cortex®-M4 Core
  • KW40Z: Kinetis® KW40Z-2.4 GHz Dual Mode: BLE and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
  • FXAS21002C: 3-Axis Digital Gyroscope
  • FXOS8700CQ: Digital Sensor - 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer
  • MC34671: 600 mA Single-cell Li-Ion/Li-Polymer Battery Charger
  • MPL3115A2: 20 to 110kPa, Absolute Digital Pressure Sensor

Target Applications

Hexiwear: A Development Solution

  • The Hexiwear platform is designed to be expandable and it's a great development solution. Designed for expansion with easy access to SPI, I2C and other serial interfaces for customization. It's easy developing with Hexiwear and its docking station, you can add from nearly 200 sensors through click boards which comes with example code to get you started in minutes.

Design Resources