OM13086: LPC43S67-A70CM Cloud Connectivity Kit

Overview

Features

LPC43S67-A70CM Cloud Connectivity Kit

LPC43S67-A70CM Cloud Connectivity Kit

LPCXpresso43S67 – A70CM Cloud Connectivity Kit

LPCXpresso43S67 – A70CM Cloud Connectivity Kit

Cloud Connectivity Simplified

Video

Kit Contains

  • LPCXpresso43S67 (OM13084) board based on the LPC43S67 MCU and A70CM secure element
  • LPC General Purpose Shield (OM13082)
  • NXP NFC NTAG I²C plug-in card featuring NXP NT3H1201W0FHK Forum Type 2 Tag with field detection pin and I²C
  • Murata SN8000 802.11b/g/n (Zentri SD card)
  • USB cables
  • Zentri Secure Connected Product Platform for evaluation and product development with kit:
    • Includes the ZentriOS
    • ZentriOS SDK (supported in the LPCXpresso IDE as a dedicated plug-in)
    • ZentriDMS
    • Zentri Mobile App SDK
  • Access to the LPCXpresso IDE
  • Documentation
  • 8 Mb Macronix quad SPI Flash

Supported Devices

Zentri Secure Connected Product Platform

The Kit also includes the ZentriOS, ZentriOS SDK, Zentri DMS, and Zentri MobileSDK, all part of the Zentri Secure Connected Product Platform, downloadable from the Zentri portal (enabled through Kit purchase).

What's New

Blog

Connect with Us

MCUXpresso Software and Tools Community